No image available
No image available
Your request is being processed.
Asco-SG110A020.230/50-60

ASCO™ SG110A020.230/50-60

€ 367,50
QuickShip QuickShip
QTY:

Product Description

PILOT BOX-2/2 NC-G1/8" (DN5)-ORIFICE: 3,6-ALUMINIUM-RESILIENT: NBR-10,0 W-COIL CLASS: F-IP65

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.40 / 0.35
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 8 bar
Product Weight
1.00 kg
Coil Class
F
Min to Max Ambient Temperature
0 - 85 °C
Min to Max Fluid Temperature
-20 - 80 °C
Orifice Size
3.6 mm
Voltage
230 Volts AC with 50, 60 Hz
Watt Rating
10 W
Min - Max Operating Pressure (Air)
0 - 8 bar

Features

  • Compact pilot boxes with direct operated, integrated pilot valves
  • Especially designed for the remote control of pulse valves (Series 353)
  • Valve seats are integrated in base plate
  • Common exhaust connection for just 1 or 2 (G 3/8") silencers
  • Built-in heating elements for trouble free operation at low ambient temperatures
  • Degree of protection: IP 65
  • Facilities for integrated quick fittings
  • The components satisfy all relevant EC directive

Documents & Drawings