No image available
No image available
Your request is being processed.
AVENTICS-4402050330

AVENTICS™ Valve plug connector, series CON-VP 4402050330

€ 17,72
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_C-2+E-GN-Z-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
Connector standard
ISO 15217
Shielding
unshielded
with LED
Green
Min. ambient temperature
-40 °C
Max. ambient temperature
90 °C
Contact assignment
2+E
Protection class
IP65
Protective circuit
Z-diode
Electrical connection 1
Socket
Electrical connection 1
form C
Number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Operational↩voltage
24 V
Operational↩voltage
AC/DC
Mounting screw tightening torque
0.4 Nm
Weight
0.014 kg

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings