No image available
No image available
Your request is being processed.
DeltaV-P-CTO CHARM Field Enclosures

DeltaV™ CTO CHARM Field Enclosures

Product Description

DeltaV CTO DCS Smart Junction Boxes provide pre- designed, fully certified (CE, IECEx, ATEX, Class 1 Division 2, NEPSI, CCC) an off-the-shelf solution for faster project execution and reduced installation costs. DeltaV CTO DCS Smart Junction Boxes are factory tested products with DeltaV DCS CHARM I/O system and ready for installation in the field. DeltaV DCS Electronic Marshalling eliminates traditional I/O design tasks and allows field wiring to start long before control strategies are finalized. DeltaV CTO DCS Smart Junction Boxes are designed for ordinary locations, hazardous areas and harsh environments, from extreme temperatures to corrosive gases.

Specifications

Material
Powder Coated Sheet Steel –1.5mm. color RAL7035
Dimensions
800mm (W) x 1000mm (H) x 300mm (D)
Access
Single door, left hand hinged
Protection Category
IP 66 – NEMA4
Cable entry
Bottom, Undrilled
Weight
~75 kg
Power Requirements
Primary and secondary 24VDC power to be supplied from outside the Field Enclosure. Includes full redundant (primary and secondary) 24VDC distribution over power terminals and circuit breakers.
Control Network
Configured with one of the following control network systems:
Redundant Single Mode FO with Media Converter
Redundant Multi-Mode FO with Media Converter
Redundant Copper (RJ45)
IO Count / Type
Up to 96 IO
DCS - CIOC with Non IS, IS IO CHARMs

Distributed CHARMs:
CIOC with Non IS, IS CHARMs, DCS external 12 CHARM IO Junction Box
Name Plate
Outside Door: Laser engraved plastic
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Delivers Electronic Marshalling enabled by CHARMs technology
  • Reduces system footprint
  • Eliminate I/O home run cables
  • Fully documented package
  • Significantly reduce cabinet design engineering