No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-saddle-mount

TESCOM™ Anderson Greenwood Instrumentation SADDLEMOUNT® Series Manifolds

Product Description

Three/Five valve manifolds. A compact, leak free, safe, modular 3 or 5 valve system that enables DP transmitter/manifold assemblies to be mounted directly onto an orifice flange.

Specifications

Materials
316 SS
Seats
Metal or soft
Connections
Threaded and socket weld
Orifice sizes
3/8" (10 mm) bore
Pressure (max)
6000 psig (414 barg) standard
Temperature range (min/max)
-70°F to 1000°F (-57°C to 538°C)

Features

  • Reduced weight and space envelope.
  • Close coupling compact system provides rigid connection to the orifice flange without support brackets.
  • High performance isolation/block valves module with 3/8" (10 mm) roddable bore provides compact
  • Replacement to bulky conventional isolation/root valves.
  • Choice of single block or double block and bleed configurations.
  • Direct mount system eliminates impulse lines, saving 65% on installation, maintenance and operational costs.
  • All flanged connections reduces number of potential leakage points and environmental hazards.
  • Constant straight through bore to transmitter reduces pulsation-induced gauge line error and enhances transmitter performance.
  • Choice of transmitter service modules.
  • Factory assembled and tested complete systems provide 70% savings in site time and costs. Total installation ships in one package to the field.

Documents & Drawings