No image available
No image available
Your request is being processed.
Asco-P-202-preci

ASCO™ 202 Preciflow Proportional Valve

Product Description

The ASCO Series 202 Preciflow solenoid valves are designed to precisely control the flow rates in medical equipment and analytical instrumentation. They proportionally control the flow of air and inert gases by varying the electrical input signal to the coil. The compact, ultra-reliable valves are suitable for applications such as gas chromatography, mass flow controllers, dental equipment, and blood pressure monitoring instruments.

Products

Search
1-10 of 10 results for Products
:

Specifications

Valve Actuation
Proportional; Solenoid
Body Material
Brass; Stainless Steel
Media
Air, Inert Gas; Fuel Oil; Light Oil; Water
Pipe / Port Size
1/8 "; 1/4 "; 1/2 "; 3/8 "
Port Type
G ISO228/1-G BSPP
Function
2 way - 2/2 Normally Closed
Flow
Less than .05 Cv; From .05-.1 Cv; From 0.1 Cv to 0.5 Cv
Voltage
24 DC
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Operating Environment
Indoor
Standards / Regulations
IP65

Features

  • Low hysteresis, excellent repeatability, and high sensitivity make the valves ideal for high-precision flow control
  • Minimum operating pressure is not required, and the valves are well-suited for vacuum operation
  • Compact frictionless architecture saves valuable space in analytical and medical instrumentation
  • Power consumption as low as 1 W fulfills the most stringent instrument power requirements
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings