No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-ER5100

TESCOM™ ER5100 Series Electropneumatic Actuator Regulator

Product Description

ER5100 Series consists of the ER5000 Series controller and a 44-4000 Series pressure reducing regulator integrated together. Inlet pressures are up to 4500 psig / 310 bar with two different outlet ranges of 400 and 900 psig / 27.6 and 62.1 bar. The ER5100 Series may be ordered with a Cv = 0.7 or a Cv = 2.0. This series offers fast accurate control in applications requiring continuous flow. Also available with the 44-5200 Series regulator (ER5110). Ideal for gas assist laser cutting and OEM equipment.

Specifications

Pressure Rating (ER5100 System)
  Maximum Inlet: 4,500 psig / 310 bar
  Maximum Outlet: 400, 900 psig / 27.6, 62.1 bar
Pressure Rating (ER5110 System)
  Maximum Inlet: 3,500 psig / 241 bar
  Maximum Outlet: 500 psig / 34.5 bar
Flow Capacity
ER5100 System: Cv = 0.7, 2.0
ER5110 System: Cv = 0.06, 0.15
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • ER5100 System:
    • Captured venting
    • Fast responding, high flow system
    • Compact size
    • Includes all the features of ER5000 Series (0.1% accuracy, onboard PID loop, free software)
  • ER5110 System:
    • Venting (not captured) or non-venting
    • Fast responding, low pressure, low flow system
    • Suitable for both static and dynamic applications
    • Includes all the features of ER5000 Series (0.1% accuracy, onboard PID loop, free software)

Documents & Drawings