No image available
No image available
Your request is being processed.
Micro Motion-K-FT-TA050T-5700

Micro Motion Ta-Series Coriolis Meter Consisting of TA050T Sensor and 5700 Transmitter

Specifications

Micro Motion TA050T Coriolis Meter, 1/2 Inch (DN15), Tantalum
Mass flow accuracy (Liquid)
±0.10% ± (zero stability/flow rate) x 100%
Mass flow repeatability (Liquid)
±0.05% ± [½ (zero stability/flow rate) × 100] % of rate
Volume flow accuracy (Liquid)
±0.10% ± (zero stability/flow rate) x 100%
Volume flow repeatability (Liquid)
±0.05% ± [½ (zero stability/flow rate) × 100] % of rate
Density accuracy (Liquid)
±0.001 g/cm3 (±1.0 kg/m3)
Density repeatability (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Temperature accuracy
±1.5 °C ±0.5% of reading
Sensor maximum working pressure
852 psig (59 barg)
Meter approvals, calibrations, and certifications
  • CSA
  • CSA C-US
  • IECEx
  • ATEX
  • EMC effects
  • Micro Motion 5700 Field-Mount Transmitter
    Housing
    Polyurethane-painted cast aluminum
    Mounting
    Integral or remote mounting options
    May be remotely connected to 4-wire or 9-wire Micro Motion sensor
    Remote-mount transmitters include a 304L and a 316L stainless steel mounting bracket and the hardware for installation
    View product data sheet for details
    Display
    Graphical backlit display with 4-button optical controls and flowmeter-status LED Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese
    Power
    Self-switching AC/DC input, automatically recognizes supply voltage
    I/O Channels
    • Up to 3 mA outputs
    • Up to 2 Frequency outputs
    • Up to 3 Discrete outputs
    • Up to 2 Discrete inputs
    • mA and Frequency inputs
    • Modbus/RS-485
    Turndown
    10:1
    Communication Protocols
    Config I/O Version: Modbus/USB, HART/RS-485, Modbus/RS-485, HART/Bell 202
    Ethernet Version: EtherNet/IP, Modbus TCP, PROFINET
    Optional M12 Connections
    Pre-installed M12 quick connections available as an option on Ethernet version only
    Mounting options
    • Field-mount aluminum and stainless steel housing options
    • Integrally mounted to a Micro Motion ELITE (CMFS), F-series, H-series, R-series, or T-series Coriolis sensor (aluminum only)
    • Remotely mounted to any 4-wire or 9-wire Micro Motion ELITE®, F-series, H-series, R-series, or T-series Coriolis sensor (aluminum and stainless steel versions)
    Application types
    • Smart Meter Verification Professional
    • Discrete batch control
    • Petroleum measurement and API correction option
    • Concentration measurement
    • Advanced Phase Measurement for two phase flow remediation
    • Piecewise Linearization for Gas Applications
    Certificates/Approvals
    Hazardous approvals
    • Class I, Div. 1
    • Class I, Div. 2
    • Zone 1
    • Zone 2
    SIL/SIS Certification
    • 5700 Config I/O and Intrinsically Safe versions are certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508. Please refer to the Safety Manual in the document manuals and guides section.

    Features

    Micro Motion TA050T Coriolis Meter, 1/2 Inch (DN15), Tantalum
    • Achieve highly accurate mass volume flow and density measurement in applications that require tantalum wetted components
    • Choose from seven different line sizes
    • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
    • Offered solely with the 5700 9-wire transmitter
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    Micro Motion 5700 Field-Mount Transmitter
    • Perform fast, flexible installations with a native Ethernet architecture and connections
    • Achieve the best response in the most challenging applications, such as meter proving, filling and dosing and batching
    • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
    • Monitor more process measurements with availability of up to 5 fully configurable I/O channels
    • Check meter health in fewer than 90 seconds with Smart Meter Verification
    • Easily confirm calibration when it’s time to re-zero the meter with zero verification
    • Improve process control with real-time indication of multi-phase flow events
    • Minimize the time and expertise needed to install and operate the flow meter

    Documents & Drawings

    Micro Motion TA050T Coriolis Meter, 1/2 Inch (DN15), Tantalum
    Micro Motion 5700 Field-Mount Transmitter