No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Plantweb-Insight Heat Exchanger Application

Plantweb Insight™ Heat Exchanger Application

Product Description

The Plantweb Insight Heat Exchanger application provides in-depth monitoring of shell and tube heat exchangers by analyzing data acquired through wireless sensors and existing infrastructure. This application features real-time status and alerts, including fouling and heat duty. Employing machine learning based asset models and analytics, the application delivers predictive diagnostics and alert weights for maintenance prioritization.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • In-depth and continuous monitoring of shell and tube heat exchangers offers enhanced insight for better decision making
  • Pre-built algorithms developed from decades of experience and analytics helps enhance efficiency
  • Easy-to-use visual dashboard provides real-time heat exchanger status and alerts, including fouling and heat duty
  • Predictive diagnostics and alert weights enable prioritization of heat exchanger maintenance
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information to enable better decision making
  • Continuous monitoring of key assets improves reliability and safety, as well as environmental and energy usage

Documents & Drawings