No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-625IR Infrared Gas Detector

Rosemount™ 625IR Fixed Gas Detector

Product Description

The Rosemount 625IR Fixed Gas Detector provides ultra-fast response times to detect hydrocarbon gases before they can create dangerous situations. Using optical absorption detection technology, the gas detector transmits infrared light through a sapphire lens and reflects light back again to determine gas concentration. Available with a range of options and accessories to improve accuracy inside ducts, provide greater installation flexibility, protect from environmental impacts and more.

Specifications

Measurement Type
Hydrocarbon gases: 0-100% LEL
Sensor Type
Optical absorption infrared sensor
Output
Current source or sink 4-20 mA HART® digital communication
Enclosure Rating
IP66/67 and NEMA® 4X
Temperature Range
Storage: -76 to +185 °F (-60 to +85 °C)Operating: -40 to +167 °F (-40 to +75 °C), standard
Accuracy
±2 percent full scale (FS); The accuracy is specified for room temperature, +77 °F (+25 °C).
Power Consumption
< 3 W average, standard configuration
Weight
6.6 lb (3 kg)
Warranty
Five (5) year limited warranty
Certifications/Approvals
  • SIL2 rated in accordance with IEC61508, SIL3 rated when used in 1oo2 configuration
  • North American - Class 1, Division 1, Groups B, C and D
  • ATEX/IECEx - Ex db ib IIC T5 Gb
  • Features

    • Ultra-fast response times
    • Calibrated for life, reducing maintenance and complexity
    • Best-in-class performance specifications
    • Multi-coloured status indicator LED at front of gas detector
    • Heated optics to disperse any moisture on optical surfaces
    • Duct versions of the Rosemount 625IR Fixed Gas Detector are available in two lengths – 15 cm (5.9 in) and 35 cm (13.8 in)
    • Range of accessories available to help protect the gas detector from environmental impacts, offer installation flexibility and more

    Documents & Drawings

    Parts & Accessories

    Search
    0 results in Products