No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-X-STREAM Enhanced XEFD Continuous Gas Analyzer

Rosemount™ X-STREAM Enhanced XEFD Continuous Gas Analyzer

Product Description

The X-STREAM Enhanced flameproof analyzer provides powerful analytical technology in a wall-mountable NEMA 4X/IP66 cast aluminum housing. Worldwide approvals enable operation in Class I, Zone 1, Group IIB+H2 and Class I Division 2 BCD hazardous areas.

Specifications

Humidity Range
< 90 % r.h. @ 20 °C (68 °F)
< 70 % r.h. @ 40 °C (104 °F)
Enclosure Rating
Type 4X; IP 66 acc. EN 60529 for outdoor installation, protected against direct sunlight
Weight
Up to 63 kg (139 lbs) depending on configuration
Analog Output
1–5, individually optically isolated 4(0)–20 mA (RB ≤ 500 Ω)
Analog Input
2 analog inputs, 0–1(10) V (Rin = 100 kΩ) or 4(0)–20 mA (Rin = 50 Ω)
Relay Outputs
4 status relays acc. NAMUR NE 107 or e.g. concentration thresholds, valve status notification dry contacts: 1 A, 30 V
Communication Protocol
Ethernet with Modbus TCP; RS 485 / 232C with Modbus RTU; 2 USB ports

Features

  • Up to five component gas analyzer featuring NDIR/UV/VIS photometer, paramagnetic and electrochemical O2, thermal conductivity and moisture sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser accessibility
  • Outstanding reliability with a three-year warranty
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency

Documents & Drawings