No image available
No image available
Your request is being processed.
Yarway-P-P001068

Yarway Series 9200, 9100, 5300 and BPR ARC Pump Protection Valves

Product Description

Self-contained, low maintenance and reliable automatic recirculation control (ARC) valves engineered to protect centrifugal pumps against thermal damage and destruction

Features

  • Precise recirculation control.
  • Stable design.
  • Integral check valve.
  • Low maintenance.
  • Self-operating.
  • Ease of installation.
  • Suitable for all fluids.
  • Dampening of pulsations.
  • Multistage pressure letdown.
  • Cavitation prevention.
  • Eliminate external power sources or signals.
  • Reliable performance.

Specifications

Valve Size
NPS 8 / DN 200, NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2 / DN 50, NPS 12 / DN 300, NPS 1 / DN 25, NPS 10 / DN 250, NPS 1-1/2 / DN 40
Application
Pumps, Pumping, Pump Bypass, Pump Management
Product Type
Control Valve, Pressure operated valves

Documents & Drawings