The MX Controller provides communication and control between the field devices and the other nodes on the control network. The MX Controller provides all the features and functions of the MD Plus Controller, with twice the capacity. The M-series MX Controller increases productivity, is easy-to-use and has the flexibility to meet your needs.