Bellows Cylinders
Bellows cylinders are a type of diaphragm actuator that does not use a piston rod or spring return, generates substantial force, and has a comparably low installation height. They are suitable for pneumatic applications and can actuate linear or non-linear motion. AVENTICS bellows actuators come in a variety of construction materials and rubber types, and mounting mechanisms.
Klik om verder te gaan met lezen Bellows Cylinders
Bellows Actuators
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss