Resistance Temperature Detector

Explore Resistance Temperature Detectors (RTDs) are precision temperature sensors that use the resistance of platinum, nickel, or copper to measure temperature. They are preferred for applications requiring accurate and stable measurements over a range of -200°C to 600°C, such as in laboratories and industrial processes.

Meer lezen...
Klik om verder te gaan met lezen Resistance Temperature Detector

Frequently Asked Questions (FAQs)

What do the Resistance Temperature Detector (RTD) “classes” mean (e.g., Class A vs. Class B)?
What are CVD coefficients and why are they important for Resistance Temperature Detector (RTD) sensors?
Are Resistance Temperature Detectors (RTDs) affected by electromagnetic interference (EMI)?
Meer lezen...
Klik om verder te gaan met lezen Frequently Asked Questions (FAQs)

Resistance Temperature Detector

1-1 of 1 results in Products
: