No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-X-well Technology

Rosemount™ X-well™ Technology

Product Description

Rosemount™ X-well™ Technology accurately measures internal process temperature without a thermowell or process penetration. Safely record process temperature with this non-intrusive solution - no cutting pipes, calculating wake frequency or process shutdown.

  • Decrease design and engineering time by up to 65%
  • Improve safety by eliminating process shutdowns and pipe modification
  • Use in a wide variety of monitoring and challenging applications
  • Reduce total cost of ownership by 30%

Products

Search
1-3 of 3 results for Products
Configure
0085 Temperature Sensor
3144P Temperature Transmitter
0085 Temperature Sensor
648 Wireless Temperature Transmitter

Specifications

Input
Rosemount X-well Technology with Rosemount 3144S Transmitter: Single sensor capability with Standard and Extended Range Sensor inputs, dual sensor capability with Extended Range Sensor inputs
Rosemount X-well Technology with Rosemount 3144P Transmitter or Rosemount 648 Temperature Transmitter: Single sensor capability with RTD sensor inputs
Output Signal
Rosemount X-well Technology with Rosemount 3144S Transmitter or Rosemount 3144P Transmitter: 4-20 mA/HART® protocol
Rosemount X-well Technology with Rosemount 648 Transmitter: WirelessHART® protocol
Housing
Dual-compartment field mount
Display/Interface
Rosemount X-well Technology with Rosemount 3144S Transmitter: Large backlit graphical LCD display with percent range graph, quick service buttons, switches, languages, and Bluetooth Connectivity
Rosemount X-well Technology with Rosemount 3144P Transmitter or Rosemount 648 Temperature Transmitter: Large LCD display with percent range graph and buttons/switches
Diagnostics
Rosemount X-well Technology with Rosemount 3144S Transmitter: Basic and advanced diagnostics including open/short sensor diagnostics, loop integrity, logging, and SIS proof testing.
Rosemount X-well Technology with Rosemount 3144P Transmitter or Rosemount 648 Temperature Transmitter: Basic diagnostics including open/short sensor diagnostics
Certifications/Approvals
Hazardous location, marine type
See full specs for complete list of certifications
Power Module Life
Rosemount X-well Technology with Rosemount 648 Transmitter: Up to 10-year life, field replaceable (order separately)
Antenna Type
Rosemount X-well Technology with Rosemount 648 Transmitter: External (standard and extended range)
Update Rate
Rosemount X-well Technology with Rosemount 648 Transmitter: 1 sec. to 60 min., user selectable

Features

  • Rosemount X-well Technology Features with 3144S Transmitter
    • Extended Range Sensor input with measurement range up to 650°C (1202°F)
    • SIL2 Safety Certification and SIL3 capability
    • Direct or remote mount capability
    • Dual compartment housing provides superior protection in harsh environments
    • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
    • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Rosemount X-well Technology Features with 3144P Transmitter
    • Dual compartment housing provides superior protection in harsh environments
    • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
    • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Rosemount X-well Technology Features with 648 Transmitter
    • Best-in-class wireless accuracy and stability for process automation
    • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
    • LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Durable dual-compartment housing offers added field reliability

Documents & Drawings