No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-627W

Fisher™ Types 627W & WH Series Pressure Reducing Regulators

Product Description

Fisher Types 627W and 627WH pressure reducing regulators are direct-operated for liquid service. They are available in NPS 3/4, 1, and 2 / DN 20, 25, and 50 body sizes and in construction materials to match liquid applications.

Features

  • In-Line Maintenance
  • Tight Shutoff Capability
  • Versatility
  • Rugged Construction
  • Stainless Steel Construction

Specifications

Body Sizes and End Connection Styles
NPT: 3/4, 1, or 2 CL150, CL300, or CL600 RF Flanged: NPS 1 or 2 / DN 25 or 50
PN 16, 25, or 40: NPS 1 or 2 / DN 25 or 50
Maximum Inlet Pressure
Type 627W: 550 psig / 37,9 bar with Nylon Disk or 350 psig / 24,1 bar with Elastomer Disk
Type 627WH: 900 psig / 62,1 bar with Nylon Disk or 700 psig / 48,3 bar with Elastomer Disk
Maximum Outlet (Casing) Pressure
Type 627W:
Ductile Iron: 465 psig / 32,0 bar
Steel or Stainless Steel: 1500 psig / 103 bar
Type 627WH:
Steel or Stainless Steel: 1500 psig / 103 bar
Outlet Pressure Ranges
Type 627W: 10 to 150 psig / 0,69 to 10,3 bar in four ranges
Type 627WH: 140 to 500 psig / 9,7 to 34,5 bar in two ranges
Pressure Registration
Internal or External
Temperature Capabilities
-40° to 400°F / -40° to 204°C
Approximate Weights
Ductile Iron or Steel Casings: 10 pounds / 5 kg

Documents & Drawings