No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-GX

Fisher™ GX Control Valve And Actuator System

Product Description

The Fisher GX valve and actuator system can meet a wide range of flow and pipeline sizing requirements. A three-way construction is available, which is suited for accurate temperature control. The engineered passages within the valve body provide capacity and create a stable flow pattern for smooth operation.

Specifications

Certifications
CRN, CUTR, Fugitive Emission, PED, SIL capable
Critical Service
Noise Abatement, Cavitation, Erosive, Low Flow, Corrosive, General Service
Flow Characteristics
Equal Percentage, Linear
Material
Carbon Steel, Stainless, Duplex, Alloy
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
CL150, CL 300, PN 10/16, PN 10/16/25/40, PN 25/40
Process Connection Type
Flanged
Shutoff Class
Class IV (FCI 70-2), Class V (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2, NPS 3, NPS 4, NPS 6
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Easy to size and select.
  • No actuator sizing required; selection is automatic.
  • Optimized actuator allows for a wide range of air supply.
  • Engineered for easy maintenance.
  • Reduced product complexity, low parts count, and part commonality all contribute to reduced inventory and maintenance costs.
  • Trim is replaceable.
  • Low lifetime costs.
  • Robust, low-profile design.