No image available
No image available
Your request is being processed.
AVENTICS-R412029179

AVENTICS™ Series DS2 Pressure Dew Point Sensor R412029179

€840.34
QTY:

Product Description

The Aventics DS2 Pressure Dew Point Sensor is a highly reliable and precise instrument designed to measure the dew point temperature in compressed air systems. This sensor plays a crucial role in ensuring the air quality within pneumatic systems by detecting the moisture content. By providing accurate and real-time data, the DS2 helps in preventing moisture-related issues such as corrosion, freezing, and malfunctioning of equipment. Its compact design and easy integration into existing systems make it an ideal choice for maintaining optimal performance and longevity of pneumatic components. The Aventics DS2 is essential for applications requiring stringent air quality standards, helping to enhance overall system efficiency and product quality.

Specifications

Pressure dew point measurement range
-20 ... +50 °Ctd
Precision
±1 °C at +50 ... -20 °Ctd, ±2 °C at -20 ... -50 °Ctd, ± 3 °C at - 50 ... - 80 °Ctd
Min. working pressure
-1 bar
Max. working pressure
50 bar
Operational voltage
24 V DC, 10-36 V DC
Protection class
IP66
Certificates
EMV in according with DIN EN 61326-1, UL (Underwriters Laboratories)
Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Note
ideal 0...50 °C
Electrical connection type
Plug
Electrical connection size
M12
Electrical connection number of poles
5-pin
Electrical connection coding
A-coded
Output signal
Modbus-RTU Interface (RS 485), IO-Link
Weight
0.197 kg
Housing material
Stainless Steel

Features

  • Stainless steel housing
  • Ideal for all types of compressed air dryers with different measuring ranges such as -80...+20°Ctd; -20...+50°Ctd
  • Condensation-resistant sensor element
  • Long-term stability and drift-resistant
  • Gas-independent measurement, also suitable for other, non-corrosive gases
  • Fast adjustment time, especially in the event of moisture ingress
  • Protection class IP 66
  • IO-Link Output and Modbus RTU (RS 485) interface
  • Measured values available in various units, pressure dew point [°Ctd], temperature [°C], rel. humidity [%rh], abs.
  • Humidity [g/m³], degree of humidity [g/kg], moisture content V/V [ppmV/V], water vapor partial pressure [hPa], atmospheric dew point [°Ctd.atm]

Documents & Drawings