No image available
No image available
Your request is being processed.
Fisher-P-EZH EZHSO

Fisher™ EZH and EZHSO Series

Product Description

EZH (Spring-to-Close) and EZHSO (Spring-to-Open) Series regulators are accurate pilot-operated, pressure balanced, soft-seated regulators. They are designed for use in high pressure natural gas transmission/city gate stations, large capacity distribution systems, and power plant feeds. They provide smooth, reliable operation, tight shutoff and long life.

EZH CAD Drawings and Models: Click here
EZHOSX CAD Drawings and Models: Click here

Features

  • Absolutely No Atmospheric Bleed—Eliminates nuisance and wasteful bleed gas to atmosphere by utilizing a pilot-operated control system, which bleeds 100% of the gas to the downstream system.
  • Bubble-Tight Shutoff—A knife-edged metal plug and soft seat provide bubble tight shutoff for use in applications where positive shutoff is required such as dead-end systems.
  • Long Life in Severe Service Applications—The metal plug design deflects particles and debris away from the soft-seat, which gives excellent particle erosion resistance, prolonging service life.
  • Failure Mode Options—The Type EZHSO spring-to-open design can be utilized to maximize uptime while the Type EZH spring-to-close design can be utilized to protect downstream assets. For many customers, combining the two technologies with a Type EZHSO worker and Type EZH monitor incorporates the best of both worlds.
  • Precise Pressure Control—Provides stable and accurate downstream pressure control regardless of load changes or inlet pressure variations.
  • Quiet Operation—The Whisper Trim™ Cage option reduces noise by up to 8 dBa at the source, eliminating the need for expensive path treatments such as insulation, buried valves, and enclosures which only mask noise.
  • Full Pressure Rating—The equal inlet and outlet pressure rating of 1500 psig / 103 bar, which allows easier selection and requires no special startup or shutdown procedures.
  • Integral Slam Shut Configurations—Types EZHOSX and EZHSO-OSX discontinue gas service by shutting the gas off if there is an overpressure or underpressure condition.

Specifications

Available Configurations
Type EZH (Spring-to-Close) and EZHSO (Spring-to-Open): Control range of 14.5 to 1160 psig / 1 to 80 bar
Type EZHOSX and EZHSO-OSX: Type EZH and EZHSO with integrated Type OS2 slam-shut device
Body Sizes and End Connection Styles
Body Sizes: NPS 1, 2, 3, 4 / DN 25, 50, 80, 100
End Connections: NPT, CL150 RF, CL300 RF, CL600 RF, BWE, SWE
Maximum Allowable Pressures
Inlet Pressure: 1500 psig / 103 bar
Outlet (Casing) Pressure: 1500 psig / 103 bar
Emergency Casing Pressure: 1500 psig / 103 bar
Outlet Pressure Range
14.5 to 1160 psig / 1.0 to 80.0 ba
Temperature Capabilities
Nitrile (NBR) Version: -20 to 180°F / -29 to 82°C
Fluorocarbon (FKM) Version: 0 to 180°F / -18 to 82°C
Hydrogen Configurations
The EZH was validated for hydrogen service through extensive high-pressurehydrogen testing to analyze shutoff performance and material compatibility. For additional details regarding the evaluation and testing, please refer to “Blending Hydrogen with Natural Gas : Technical Factors to Consider”.

Documents & Drawings