No image available
No image available
Your request is being processed.
Rosemount-K-0085 Pipe Clamp Sensor and 148 Transmitter

Rosemount™ 0085 Pipe Clamp Temperature Sensor and 148 Temperature Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 148 Temperature Transmitter
Input
Single sensor capability with universal sensor inputs (RTD, T/C, ohms)
Output Signal
4-20 mA Analog
Housing
DIN B head mount
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp sizes and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 148 Temperature Transmitter
  • Device used with multiple sensor type inputs for adaptability
  • DIN B style head mount with a variety of DIN B enclosure options provides a cost-effective solution
  • 4 to 20 mA signal withstands noise for reliable performance in process environments
  • Ambient temperature compensation enhances performance and process quality
  • PC-based HART® configuration interface delivers necessary programmer, cables and software for transmitter configuration

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 148 Temperature Transmitter