No image available
No image available
Your request is being processed.
Tescom-11284785

TESCOM™ Anderson Greenwood Instrumentation Series MM1 Instrument Manifold MM1RIB-2

Product Description

Three Valve Pipe xPipe Mini Manifold Metal/Soft Seat

Specifications

Body Material
Brass
Seat
Integral
Connections
1/4" FNPT Inlet X 1/4" FNPT Outlet
Packing
Viton Oring
Orifice
0.136" (3.5mm) Orifice
Max Pressure
3000 psig (207 barg)
Max Temperature
200°F (93°C)

Features

  • Cost savings of 20-30% when manifolding by eliminating several parts used in conventional methods of ‘piping up’.
  • Compact design requires minimum space for operation and installation; ideal for installations behind boards and in cabinets.
  • Fewer leak points reduce the chances of leakage.
  • Unique valve seat can be converted from soft to hard simply by removing two insert washers.
  • Rolled stem and bonnet threads increase strength and prevent galling, increasing valve life.
  • Back seat stem feature prevents stem blowout.
  • PTFE stem seal packing is easily adjusted for leak-proof and long service life.
  • O-ring stem seal threads are isolated from process preventing galling and corrosion of the stem threads due to exposure to the process fluid.

Documents & Drawings