Learn More

Emerson Introduces New Shutoff Valve That Enhances Safety and Reliability of Combustion Systems

​The ASCO Series 158 Gas Valve and Series 159 Motorized Actuator

The ASCO Series 158 Gas Valve and Series 159 Motorized Actuator completes the company’s IIoT-enabled global combustion system for the industrial/commercial market.
High resolution image

ASCO Series 158 Gas Valve and Series 159 Motorized Actuator deliver the highest flow rate on the market with a reduced footprint

FLORHAM PARK, N.J. (Feb. 3, 2020) Emerson introduced today the ASCO™ Series 158 Gas Valve and Series 159 Motorized Actuator. Designed specifically for burner-boiler applications, the new products give OEMs, distributors, contractors and end-users a new combustion safety shutoff valve option that increases safety and reliability and enhances both flow and control.

The new valve offers a higher close-off pressure of 75 psi (5.2 Bar) ensures a safe shutoff in the event of a fuel train system failure and eliminates the need for additional safety components. The valve offers a flow rate which is twice that of other combustion valves on the market. As a result, it offers the highest BTU rating in the industry as well as the ability to deal with varying gas inlet pressures — without a reduction in burner performance and operation. Installation is also made easier with end connectors that eliminate the need for piping unions and a ventless compatible monoblock design that not only does away with the need for additional vent piping, but also limits greenhouse gas and vent emissions.

“We’re offering our customers a highly adaptable safety shutoff valve that offers the same high levels of safety and reliability they have come to associate with the ASCO combustion valve products,” said Erik VanLaningham, vice president of marketing for industrial automation at Emerson. “We’re dedicated to providing easy-to-use, globally applicable combustion control solutions with the flexibility to address a full range of commercial and industrial applications.  Because we know our customers are often working with tight deadlines, we’ve made sure these products are available on short lead times.”

The ASCO Series 158 is a gas valve range available in sizes from ¾” NPT to 3” NPT (DN 10 to DN 80) in both single and monoblock constructions. The ASCO Series 159 Motorized Actuator has a rugged construction, can mount in any position and offers a visual indication of opening. This new safety shutoff valve is rated for an ambient temperature range of -40°F to 150°F (-40°C to 66°C) and is offered with an optional watertight National Electrical Manufacturers Association (NEMA)-approved Type 4 enclosure.

The Series 158 and Series 159 meet up-to-date National Fire Protection Association (NFPA), UL, Canadian Standards Association (CSA) and FM Global standards and have earned Restriction of Hazardous Substances (RoHs) and European Standards (EN) approvals. 

“With the launch of the new ASCO Series 158 and Series 159, customers will now be able to purchase a complete global combustion system from one supplier,” VanLaningham said. “This enables them to achieve a superior level of efficiency and performance. The Emerson combustion solution delivers flexible, safe and globally approved products and systems, enabling easy installation and integration with their other systems and components.” 

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via X Facebook LinkedIn YouTube

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.