Emerson Increases Quarterly Cash Dividend

ST. LOUIS, November 3, 2015 – The board of directors of Emerson (NYSE: EMR) voted today to increase the quarterly cash dividend from forty-seven cents ($0.47) to forty-seven and a half cents ($0.475) per share of common stock payable December 10, 2015 to stockholders of record November 13, 2015.​

Laatste nieuws

Emerson Software Helps Covestro Increase Operational Efficiency and Sustainability

Advanced process control increases polyester production throughput by 1% and improves energy efficiency while reducing water consumption

New Emerson Pressure Regulator Maximizes Hydrogen-Powered Vehicle Fuel Efficiency, Improves...

With a contamination-resistant design, the TESCOM HV-7000 Series provides stable pressure delivery in all flow conditions with a longer service life

Emerson’s New Motorized Actuator and Shutoff Valve Solution Improves Safety and Reliability in...

ASCO Series 148/149 provides safety shutoff service in less than one second for industrial fuel burners, even under extreme conditions
Voor gebruik van deze website moet JavaScript worden ingeschakeld.