Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-447

ASCO Numatics 447 Series Rodless Cylinder

Product Description

The ASCO Numatics Series 447 is a line of pneumatic cylinders with integral linear and anti-rotation guides. It offers a safe and compact design with narrow, stackable bodies. The cylinders are suitable for a variety of applications including packaging, press room and metal stamping, tyre manufacturing, automotive production, and case packing.

Function
Double Acting, Single Rod, Non Rotation
Body Material
Light Alloy
Bore
20 mm, 25 mm, 32 mm, 16 mm
Operating Environment
Indoor, Outdoor
Stroke
10 mm Max, 25 mm Max, 40 mm Max, 50 mm Max, 80 mm Max, 100 mm Max, 125 mm Max, 160 mm

Charakterystyka

  • Integral flange with calibrated holes for precise load adaptation and easy installation
  • High-precision operation with ball bearing linear guide model
  • Quiet and user friendly operation with adjustable stops and elastic cushioning that reduce noise
  • Position monitoring with standard reed switch or electronic magnetic detectors

Dokumenty i rysunki