Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-Four Monitor Workstation

DeltaV™ Four-Monitor Workstation

Product Description

The DeltaV™ Four-Monitor Workstation provides a flexible, easy-to-configure operator space using four flat-screen monitors. Each monitor can display a main graphic picture, while faceplates and other pop-up pictures can be relocated to any monitor screen. The Four-Monior Workstation expands the operators' field-of-view with it's flexible display layout.

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Dokumenty i rysunki

Charakterystyka

  • Expand the operators' field of view
  • Flexible display layout
  • Easy to configure using standard operator station graphic tools
  • Standard DeltaV™ alarmaing strategy