No image available
No image available
Your request is being processed.
Emerson-Powered Actuator

Emerson Powered Actuator

Product Description

Emerson manufactures a complete range of powered actuators suitible for use with a variety of valve styles. Emerson powered actuators are characterized by their simple setup, safe operation, reliability and ease of maintenance. Select any Emerson valve complete with powered actuator to configure the design to match your exact application requirements.

Products

Search
1-15 of 15 results for Products
NeoSeal Lined Valve
Powered Actuator
F89
k-lok series 36 37 butterfly valve
Powered Actuator
F89
figure 221 222 butterfly valve
Powered Actuator
F89
optiSeal figure 1417 butterfly valve
Powered Actuator
F89
figure 129 butterfly valve
Powered Actuator
F89
figure 990 920 butterfly valve
Powered Actuator
F89
series eb om2 floating ball valve
F89
Powered Actuator
figure 320 322 butterfly valve
Powered Actuator
F89
CompoSeal Valve
Powered Actuator
F89
series e01 trunnion mounted ball valve
F89
Powered Actuator
series hilok butterfly valve
Powered Actuator
F89
series ra ball valve
Powered Actuator
klok figure360 370 butterfly valve
Powered Actuator
F89
series 30000 tov basic
F89
Powered Actuator
Series GR Butterfly Valve
Powered Actuator
F89

Features

  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Documents & Drawings