No image available
No image available
Your request is being processed.
KTM-K-series e01 trunnion mounted ball valve powered actuator

KTM Series E01 Trunnion Mounted Ball Valve with Powered Actuator

Product Description

The KTM Series E01 is a two and three-piece, bi-directional, cast body block and bleed valve complete with manual actuator, configurable as a handle or gear operator.

Features

KTM Series E01 Trunnion Mounted Ball Valve
  • Design optimized for higher cycle downstream process applications
  • Adjustable stem packing gland eliminates need to disassemble valve or operator for fugitive emissions maintenance (specified by API 608)
  • Anti-Static device optional
  • ISO 5211 topworks for easy actuation
  • Double Block and Bleed with self-relieving center cavity and bidirectional seating
  • ASME B16.34 compliant design
  • PED compliant
  • ASME B16.10 long pattern Face to face, ASME B16.5 Flanges
  • Fire Tested API 607/ISO 10497 available with secondary metal seating
  • Fugitive Emission ISO 15848-1 Class BH C03 certified stem packing as standard
  • Blow out proof stem with position indicator
  • Metal backed RPTFE bearing applied in soft seated for lower operating torque
Keystone F89 Pneumatic Quarter-Turn Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5� at each end).
  • Anodized aluminum body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Specifications

KTM Series E01 Trunnion Mounted Ball Valve
Size range
Full Bore DN 50 to DN 600 (NPS 2 to NPS 24), Reduced Bore DN 80 to DN 500 (NPS 3 to NPS 20)
Pressure rating
ASME Class 150, 300, 600, 900 and 1500
Face to face
ASME B16.10 Long Pattern
Flange
ASME B16.5 Raised Face Standard, RTJ Available
Temperature
-29 °C to 150 °C (-20 °F to 303 °F) Standard, -196 °C to 500 °C (-320 °F to 932 °F) Optional configurations
Keystone F89 Pneumatic Quarter-Turn Actuator
Supply pressure
Up to 8.3 bar
Temperature
`-40°C to 150°C
Type
Quarter-Turn

Documents & Drawings

KTM Series E01 Trunnion Mounted Ball Valve
Keystone F89 Pneumatic Quarter-Turn Actuator
Emerson Powered Actuator