Level Measurement for Combined Sewer Overflow (CSO)​

Accurately measure flow and level to monitor overflow in harsh sewer conditions
1208 and 3490 in CSO

Prevent Excessive Discharges in Sewer Wells​

Sewer wells manage the wastewater flows of city populations. In periods of excessive flow, combined sewer systems can exceed their capacity. Therefore, they have a discharge system that dumps this excess wastewater into nearby rivers, streams or other water bodies. Any wastewater discharges must be monitored and recorded to avoid large fines. These applications are tough as instrumentation is frequently submerged, turbulent, space-restricted, corrosive, and prone to waste build-up. The application environment is very unpleasant to deal with, which is why installation needs to be quick and easy. ​

Meer lezen...
Klik om verder te gaan met lezen Prevent Excessive Discharges in Sewer Wells​
Voor gebruik van deze website moet JavaScript worden ingeschakeld.