No image available
No image available
Your request is being processed.

Micro Motion™ 1600 Compact Transmitter

With a compact and light design, the 1600 transmitter delivers ease of integration with a native Ethernet connection and Power over Ethernet. A suite of powerful software solutions provide measurement confidence and valuable process insight in the most challenging applications. The data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time.

Read more...

Products

Search
1-23 of 121 results for Products
CMF200B
1600 Compact Flow Transmitter
CMF100M
1600 Compact Flow Transmitter
CMFS007M
1600 Compact Flow Transmitter
F025P
1600 Compact Flow Transmitter
CMFS025H
1600 Compact Flow Transmitter
CMFS150H
1600 Compact Flow Transmitter
CMFHC2Y
1600 Compact Flow Transmitter
F400S Coriolis Meter 4 inch Stainless Steel
1600 Compact Flow Transmitter
CMFS015H
1600 Compact Flow Transmitter
CMFS040M
1600 Compact Flow Transmitter
H300S
1600 Compact Flow Transmitter
CMF010P
1600 Compact Flow Transmitter
CMF050L
1600 Compact Flow Transmitter
F100S
1600 Compact Flow Transmitter
CMF200M
1600 Compact Flow Transmitter
R200S
1600 Compact Flow Transmitter
R025S
1600 Compact Flow Transmitter
CMF050H
1600 Compact Flow Transmitter
CMF350M
1600 Compact Flow Transmitter
CMF010M
1600 Compact Flow Transmitter
CMF300H
1600 Compact Flow Transmitter
CMF300A
1600 Compact Flow Transmitter
F100P
1600 Compact Flow Transmitter
1
1 2 3 4 5 6

Specifications

Display/Interface
Graphical backlit display
Four-button mechanical controls
Flowmeter-status LED
Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages
Power Supply
Power over Ethernet available in Ethernet version
PoE PD Power Class 3 complies with IEEE 802.3at and 802.3af
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with Low Voltage Directive 2014/35/EU per IEC 61010-1 Ed. 3.0 2010-06; Over voltage Category II, Pollution Degree 2
Universal Service Port
Universal Service Port design allows configuration and transfer of data unsing a standard, USB-C terminal
Ethernet version
An Ethernet port supports EtherNet/Ip and Modbus TCP all in one device
Additional channel included configurable to mA output, pulse output or discrete output
Pre-installed M12 quick connections available as an option
Mounting
Field-mount aluminum and hygienic stainless steel housing options
Integrally mounted to any Micro Motion ELITE (CMFS, CMF and HC), F-series, H-series, R-series, T-series or HPC-series Coriolis sensor
Remotely mounted to any 9-wire Micro Motion ELITE, F-series, H-series, R-series, T-series or HPC-series Coriolis sensor (aluminum only)
Application types
Smart Meter Verification Professional
Discrete batch control
Petroleum measurement and AI correction option
Concentration measurement
Advanced Phase Measurement for two phase flow remediation
Filling and dosing
Certifications/Approvals
Hazardous approvals
Class I, Div. 2
Zone 2

Features

  • Gain ease of installation, integration, remote monitoring and connectivity with Ethernet/IP and Power Over Ethernet (PoE) capabilities
  • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
  • Check meter health in fewer than 90 seconds with Smart Meter Verification
  • Ensure product quality with licensable advanced software features such as Concentration Measurement and Advanced Phase Measurement
  • Graphic display supports 8 languages and can be rotated using the integrated software rotation

Documents & Drawings