No image available
No image available
Your request is being processed.
Rosemount-P-Vapor Pressure Sensor

Rosemount™ Vapor Pressure Sensor

Product Description

Operate with confidence. Know the status of vapor pressure in your cargo tanks with the Rosemount Vapor Pressure Sensor. This intrinsically safe sensor is mounted inside the Tank Gauge Unit for simplified installation, access and no need for additional tank penetration.

Specifications

Explosion Protection
Ex ia IIC T4 Ga
Reference Accuracy
± 3 mBar
Enclosure Rating
Installed inside Tank Gauge Unit IP66/67

Features

  • The pressure sensor is available in (gauge) or absolute type.
  • Enables monitoring of high and low pressure alarms.
  • System with Vapor Pressure Sensor meets SOLAS "�secondary means"� requirement.
  • An integrated part of the Tank Gauge Unit, pressure readings provided without need for additional tank penetration.
  • Engineered by specialist devoted to the marine industry.
  • Robust design and housing engineered for harsh marine operation.

Documents & Drawings