Marine Tank Management becomes clear and actionable with the Vision workstation with monitor. Get control of tank related functions with a CPU Workstation and visualization via a 17”, 19” or 24” TFT monitor. CPU integrates as a free-standing unit or mounted on back of monitors. CPU has no moving parts and needs no fan. Monitors easily mountable to console or desk. Touch screen option useful where a trackball or keyboard won’t fit. Monitors equipped with wide angle view and full dimming.