No image available
No image available
Your request is being processed.
Asco-8320G047AC120/60,110/50D

ASCO™ 8320G047AC120/60,110/50D

Product Description

The ASCO Series 320-s are general-service solenoid valves designed for a broad range of applications. The direct-acting valves are available in voltage-ranging, harsh-environment, direct-mount, dribble-control, and long-life constructions. They are suitable for use in analytical and diagnostic equipment, dust collector systems, life sciences, and press room and metal stamping.

Specifications

Coil Class
FT
Frequency
50/60 Hz
Function
3 way - 3/2 Normally Closed
Pipe/Port Size
1/8"
Pressure Port/Fitting
NPT
Voltage
110 AC, 120 AC
Wattage
6.1 W
Voltage
24 DC, 48 DC, 24 AC, 48 AC, 115 AC, 230 AC | 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar, Vacuum to 150 PSIG, More Than 34.5 Bar, More than 500 PSIG, 10.3-34.5 Bar, 150-500 PSIG

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings