No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Paine-P-225-10-0X0 Digital Temperature Probe

Paine™ 225-10-0X0 Series, Digital Temperature Probe

Product Description

The Paine 25-10-0X0 Series, Digital Temperature Probe is a temperature measurement solution with real-time, digital accuracy and rapid change detection. With platinum sensing and proprietary sensor technology, this probe offers temperature measurements of up to 302 °F (150 °C) and is well-suited for continuous monitoring of remote fluid, material and equipment temperatures. The small, all-welded seal construction of this probe performs well in limited spaces as well as extreme environments.

Specifications

Temperature Range
-40 to 302 °F (-40 to 150 °C)
Warranty
1 year
Materials of Construction
Alloy 725 solution annealed and aged to maximum hardness of 43 HRC
Pressure Port/Fitting
1/2-20 UNF 3A, designed for use with 3-905 size O-ring
Certifications/Approvals
None

Features

  • Probe design offers direct media stream temperature measurement to provide accuracy and continuous monitoring
  • Rapid change detection delivers fast measurement data to ensure optimal process performance
  • All-welded, sealed construction withstands shock, vibration and high temperature conditions for reliability
  • Customizable sensor options available for fit-for-use designs

Documents & Drawings