No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-3051S Coplanar Pressure Transmitter 9195 and 1199

Rosemount™ 3051S Coplanar™ Pressure Transmitter, 9195 Wedge Meter and 1199 Seal

Specifications

Rosemount™ 3051S Coplanar™ Pressure Transmitter
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus
Measurement Range
Up to 2000psi (137,89 bar) Differential, Up to 2000psig (137,89 bar) Gage, Up to 4000psia (275,79 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)
Rosemount™ 9195 Wedge Flow Meter
Line Size
2 to 8 in (50-200 mm)
Accuracy
Calibrated: 1.0%; Standard 3%
Max. Operating Pressure
ANSI B16.5 600#
EN-1092-1 PN100
Max. Operating Temperature
1000 °F (538 °C)
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty
Process Connection
150# - 600# RF ASME B16.5, slip-on or weld-neck
PN16 - PN100 EN-1092-1 RF, slip-on or weld-neck
Transmitter Connection
1/2" NPT Tubed Direct and Remote Mount
Compact Saddle Remote Seals
2”NPS/DN50 Flanged Remote Seals
Fluid Type
Liquid, slurries, highly viscous fluids, abrasive fluids, high temperature fluids
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 3051S Coplanar™ Pressure Transmitter
  • Patented Rosemount Coplanar technology offers optimized performance as a pressure, DP Flow and DP Level solution
  • Best-in-class, scalable architecture enhances performance, functionality and process connections
  • Transmitter arrives fully assembled and leak tested for simple installation and maintenance
  • All-welded hermetic SST SuperModule platform resists overpressure and line pressure effects to ensure 0.025% accuracy
  • Ultra and Ultra for Flow performance classes deliver 15-year stability and 15-year limited warranty
  • 200:1 rangedown produce reliable measurements and wide application flexibility
  • Integrates seamlessly with 4-20 mA HART™, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Advanced diagnostics provide diagnostic coverage to detect electrical loop issues and abnormal process conditions
  • Remote display and interface offers easy access to process and device information
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 9195 Wedge Flow Meter
  • The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
  • Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
  • Fully integrated and optimized design allows for simpler installation and compatibility with the process
  • Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
  • Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
  • The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
  • The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 3051S Coplanar™ Pressure Transmitter
Rosemount™ 9195 Wedge Flow Meter
Rosemount™ 1199 Diaphragm Seal System