No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-Downhole-Wireless

Roxar™ Downhole Wireless Systems

Product Description

Roxar Downhole Wireless Systems continuously monitor annulus B temperature and pressure for the subsea well's lifetime. Comprised of a wireless reader and a wireless PT Transponder, the advanced system improves production and offshore safety, providing early high–pressures warnings, protecting casing integrity and preventing pressure build–up.

Specifications

Pressure range
14.5 - 20,000 psi (1 - 1,400 bar)
Temperature Range
-5 - 205°C (23 - 400°F)
Pressure accuracy
±0.345 bar (5 psi)
Temperature accuracy
±0.5°C (0.9°F)
Measurement type
Quartz crystal
Electronics
Silicon-On-Insulator (SOI) technology
Maximum sampling rate
1 per second
Material of wetted parts
Inconel 718
Casing sizes
12-1/4″ and 10-3/4″
Tubing sizes
7″ and 5-1/2″

Features

  • Real-time temperature and pressure tracking with continuous monitoring and sampling rates as quickly as every second
  • Employ a fully integrated downhole solution that connects to the standard Roxar Integrated Downhole Network (IDN)
  • Can be combined with other instruments (e.g. HS Gauge, Intelligent Multistage Completion Network) on one Roxar IDN
  • Rely on a high-integrity design with no case penetrations
  • Simplify configuration with the electronic wireless transmission of power and data, requiring no cables
  • Minimize downtime with power from the Roxar IDN - no batteries required
  • Full bore, no penetrations

Documents & Drawings