No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-44-2200

TESCOM™ 44-2200 Series Single Stage Regulator

Product Description

44-2200 Series is a compact, lightweight high purity single-stage regulator for specialty, flammable, and industrial gas flows of less than 5 SCFM / 141 SLPM. Its diffusion-resistant metal diaphragm seal ensures gas purity and integrity. Ideal for use in laboratory and point-of-use gas systems, sampling systems, zero, span and calibration analyzer gases, specialty and industrial gas cylinder regulator and chromatograph flame detector fuel supply.

Specifications

Maximum Inlet Pressure
400, 3500 psig / 27.6, 241 bar
Outlet Pressure Ranges
0-25, 0-50, 0-100, 0-250, 0-500 psig / 0-1.7, 0-3.4, 0-6.9, 0-17.2, 0-34.5 bar
Body Material
316L Stainless Steel, Brass, Hastelloy® or Monel
Seat Material
Teflon®
Bonnet
300 Series Stainless Steel, Brass
Diaphragm
316 Stainless Steel, Elgiloy®
Remaining Parts
316 Stainless Steel, Brass, Hastelloy® or Monel
Port Size & Type
1/4 NPTF
Operating Temperature
-40°F to 165°F / -40°C to 74°C
Flow Capacity
3500 psig / 241 bar Inlet: Cv = 0.06
400 psig / 27.6 bar Inlet: Cv = 0.15
Weight (without gauges)
2 lbs / 0.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Compact
  • Designed to minimize contamination and provide accurate regulation of any corrosive, noncorrosive, or toxic gas
  • Brass model provides added economy for control of non-corrosive media
  • Metal-to-metal diaphragm to body seal ensures minimum inboard and outboard leakage
  • Convoluted diaphragm delivers excellent accuracy and long service life
  • Panel mounting is available
  • 300 Series Stainless Steel or Brass bonnet
  • NACE compliant designs are available

Documents & Drawings