No image available
No image available
Your request is being processed.
Asco-P-8210G008

ASCO™ 8210G008 Solenoid Valve

Product Description

ASCO 8210G008 is a line of ultra-reliable, high-flow general service solenoid valves for liquid, corrosive, and air/inert gas service. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Products

Search
1-10 of 1,041 results for Products
:
$649.00
$397.00
$649.00
$649.00
$649.00
$649.00
$397.00
$397.00
$649.00
$397.00

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Air, Inert Gas, Water, Light Oil
Pipe / Port Size
1 1/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
15 Cv
Voltage
24 AC, 110 AC, 115 AC, 12 DC, 12 to 24 DC Voltage Ranging, 120 AC, 120 DC, 125 DC Battery Charging, 208 AC, 220 AC, 230 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 240 AC, 240 DC - 50/60, Uncommon voltages available upon request.
Max Differential / Max Operating Pressure
Up to 150 psi
Operating Environment
Indoor, Outdoor

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings