No image available
No image available
Your request is being processed.
Asco-P-8316G004

ASCO™ 8316G004 Solenoid Valve

Product Description

ASCO 8316G004 is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves.

Products

Search
1-10 of 333 results for Products
:
$977.00
$977.00
$725.00
$977.00
$977.00
$977.00
$977.00
$725.00
$725.00
$977.00

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Air, Inert Gas
Pipe / Port Size
1/2"
Port Type
NPTF
Function
3 way - 3/2 Normally Closed
Flow
4.00 Cv
Voltage
100 to 240 AC/DC Voltage Ranging; 12 to 24 DC Voltage Ranging; 125 DC Battery Charging; 110 AC; 12 DC; 120 AC; 120 DC; 24 AC; 24 DC; 24 to 120 AC/DC Voltage Ranging; 250 DC Battery Charging; 240 - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
ATEX Zone 0-20; Class I Div 1; Class I Div 2; CSA; IEC Ex Zone 0-20; SIL; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Molded one-piece solenoid with highly efficient solenoid cartridge and special low wattage coil
  • Increased ambienttemperature capabilities up to 175° F (80° C)
  • Designed for use in automation of plant control systems to provide: PLC compatibility, Reduced heat rise, Reduced battery drain, Reduced wiring cost
  • Wide selection includes 2/2 normally closed, 3/2 normally closed (including Quick Exhaust), 3/2 universal, 4/2, 5/2, & 5/3
  • Air or inert gas only
  • Lower-cost alternative to intrinsically safe valves in critical applications not requiring a safety barrier

Documents & Drawings