No image available
No image available
Your request is being processed.
Asco-P-8320G202

ASCO™ 8320G202 Solenoid Valve

Product Description

The ASCO Series 8320G202 are general service solenoid valves designed for a broad range of applications. The direct-acting valves are available in voltage-ranging, harsh-environment, direct-mount, dribble-control, and long-life constructions.

Parts & Accessories

Search
1-10 of 366 results for Parts & Accessories
:
$241.00
$241.00
$331.00
$331.00
$493.00
$493.00
$493.00
$241.00
$493.00
$228.00

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed
Flow
From .04 to .2 Kv, From .2 to .43 Kv
Voltage
24 DC, 48 DC, 24 AC, 48 AC, 115 AC, 230 AC | 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar, Vacuum to 150 PSIG, More Than 34.5 Bar, More than 500 PSIG, 10.3-34.5 Bar, 150-500 PSIG

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings