No image available
No image available
Your request is being processed.
Asco-P-Electronically-Enhanced-Coil

ASCO™ Electronically Enhanced Coil

Product Description

The electronically enhanced coil is the future of solenoid valve technology, designed and manufactured to provide new capabilities. It provides lower operating cost, and represents an advancement in the performance, reliability, and ruggedness that you have come to expect from ASCO.

Features

  • Increase in DC pressure ratings to AC levels on all products (up to a 500% improvement)
  • Lower power operation
  • Voltage ranging
  • Built-in surge suppression
  • Elimination of AC hum
  • Increase in AC and DC operating temperatures
  • Low solenoid temperature rise
  • Longer coil life due to lower operating temperatures and electrical surge suppression
  • Solenoid approvals to UL, CSA, and CE directives
  • Available with Class I, Division 2 coils (EE prefix)
  • RoHS 2 Compliant

Documents & Drawings