No image available
No image available
Your request is being processed.
Asco-8210G054NAC110/50D

ASCO™ 8210G054NAC110/50D

$613.00
QuickShip QuickShip
QTY:

Product Description

1 X 1 2NC BRASS 16.1/F W

Specifications

Body Material
Brass
Flow (Cv)
13.00
Valve Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid
Voltage & Frequency
110 AC with 50 Hz
Product Weight
4.19 lbs
Kit Number
302283-N
Coil Class
FT
Coil Number
272610-029-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1 in
Watt Rating
16.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NC BRASS 16.1/F AC
Holding Current (VA)
35
Seating Elastomer
CR
Mounting Direction
ANY

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings