No image available
No image available
Your request is being processed.
Asco-8210G100DC28/DCD

ASCO™ 8210G100DC28/DCD

$1,314.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 Aluminum 10.1/F W

Specifications

Body Material
Brass
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 2
Valve Actuation
Solenoid
Kit Number
304359
Coil Class
FT
Coil Number
238710-008-D
Voltage
28 Volts DC
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
2 X 1-3/4 2NC BRASS 11.6/F DC

Features

  • Voltage ranging options available on next generation coils
  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings