No image available
No image available
Your request is being processed.
Asco-8212A019L0101F0

ASCO™ 8212A019L0101F0

$323.00
QTY:

Product Description

1/2 X 3/4 2NC COMPOS6.3 /F W

Specifications

Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2"
Valve Actuation
Solenoid
Coil Class
FB
Coil Number
400147-225-D
Voltage
120 AC|110 AC
Watt Rating
6.3 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/4 2NC PLAS 6.3/F AC
Standards / Regulations
CSA; IP65; NSF; UL

Features

  • Ideal for reverse-osmosis and misting systems for drinking water, restaurant equipment, and grocery store applications
  • NSF 61 Annex G (drinking water), NSF 169 (special purpose food equipment and devices), NSF 372 (lead-free), and NSF Standard 42 certifications
  • FasN universal connection system quickly connects to any type of fitting - NPT, quick-connect with Turn & Lock - for the most rapid assembly, lowest cost, and greatest design flexibility
  • Available in 1/2-inch, 3/4-inch, and 1-inch pipe sizes

Documents & Drawings