No image available
No image available
Your request is being processed.
Asco-8320A170AC120/60,110/50D

ASCO™ 8320A170AC120/60,110/50D

QuickShip QuickShip
QTY:

Product Description

1/4 X 1/32 UNIV GP 16.7 W AC

Specifications

Body Material
Brass
Flow (Cv)
0.02
Valve Function
3 way - 3/2 Universal
Media
Air, Inert Gas, Water, Light Oil
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
110 AC, 120 AC with 50/60 Hz
Product Weight
1.10 lbs
Order Code
01471
Kit Number
302112
Coil Class
F
Coil Number
064982-001-D
Min to Max Ambient Temperature
32 - 77 deg;F
Min to Max Fluid Temperature
32 - 140 °F
Orifice Size
1/32 in
Watt Rating
16.7 W
Mounting Brackets
OPTIONAL
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/32 3U BRS 16.7/F AC
Holding Current (VA)
35
Seating Elastomer
CAST URETHANE
Mounting Direction
ANY

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings