No image available
No image available
Your request is being processed.
Asco-8353C004

ASCO™ 8353C004

QuickShip QuickShip
QTY:

Product Description

3/4 X 3/4 REMOTE PILOT

Specifications

Body Material
Aluminum
Flow (Cv)
10.50
Valve Function
3 way - 3/2 Normally Open
Media
Air, Inert Gas
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid
Min to Max Operating Pressure (Air)
5 - 125 PSI
Product Weight
3.46 lbs
Order Code
02070
Kit Number
096875
Orifice Size
3/4 in
Item Status
Active
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings