No image available
No image available
Your request is being processed.
Asco-EVMF8003G300DC24/DCD

ASCO™ EVMF8003G300DC24/DCD

$1,000.00
QuickShip QuickShip
QTY:

Product Description

X 1/16 3NC ST.ST.1.7 /F W

Specifications

Body Material
Stainless Steel
Valve Function
3 way - 3/2 Normally Closed
Valve Actuation
Solenoid
Voltage
24DC
Product Weight
0.00 lbs
Kit Number
316816
Coil Class
F
Coil Number
276007-006-D
Watt Rating
1.7 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/16 3NC SS OPER 1.7/F DC

Features

  • The standard operator model is a RedHat II watertight model types 1, 2, 3, 3S, 4, and 4X
  • Optional features include explosion-proof and watertight models types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range is 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Mountable in any position for flexible installation

Documents & Drawings