No image available
No image available
Your request is being processed.
Asco-X256523670001F0

ASCO™ X256523670001F0

QuickShip QuickShip
QTY:

Product Description

1/8 X 2.7MM 2NC ST ST 6.3/F VALVE / SOLENOID

Specifications

Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid
Voltage
120 DC;#110 DC
Product Weight
0.00 lbs
Order Code
X256523670001F0
Item Status
Active
Flow
From 0.05 - 0.48 Kv (0.06 - 0.55 Cv)
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 10.3-34.5 Bar; 150-500 PSIG
Operating Environment
Indoor to IP67 (EN 60529)
Standards / Regulations
CSA; IP67; NSF; UL

Features

  • Quick connect options for fast installation
  • AC/DC interchangeability of the solenoid and rotatable coils.
  • Subminiature NSF 61 Annex G and 169 versions with 316L stainless-steel, lead-free brass, and composite (PPS) constructions are available for potable water and food service
  • Gas combustion models are available for industrial and commercial gas burner controls. The valves incorporate direct lift with resilient soft sealing for tight shutoff
  • Fuel Oil combustion versions are available for industrial and commercial burners that use No.2 or No. 4 fuel oil
  • UL-recognized and CSA-certified for application across a range of industries
  • Satisfy all relevant EU directives

Documents & Drawings