No image available
No image available
Your request is being processed.
Tescom-P-adme

TESCOM™ Anderson Greenwood Instrumentation ADME Distribution Manifolds

Product Description

Air distribution manifolds with a single inlet connection and a range in number of side outlets from 4 to 20, incorporating either ball valves or miniature needle valves

Products

Search
1-4 of 4 results for Products
:

Features

  • Compact design enables lower installation costs and fewer potential leak points.
  • Choice of ball valves or miniature needle valves with soft or hard seats.
  • Secure mounting suitable for panels, walls and 2” (50 mm) NB pipe stand.
  • ¾” NPT threaded inlet (as standard) or optional flanged.
  • Drain valve fitted as standard - opposite end of manifold body to inlet.
  • Equally-spaced outlets as standard.

Documents & Drawings