No image available
No image available
Your request is being processed.
Rosemount-P-X-STREAM Enhanced XEGP Continuous Gas Analyzer

Rosemount™ X-STREAM Enhanced XEGP Continuous Gas Analyzer

Product Description

The X-STREAM Enhanced XEGP general purpose continuous gas analyzer measures up to five components simultaneously in various combinations. Its versatile design allows physical benches to be installed in their own compartment, separate from the electronics and comes in a 19 inch rack mount or table top enclosure.

Specifications

Enclosure Rating
IP 20 acc. EN 60529 for indoor installation, protected against direct sunlight
Power Supply
100–240 V , 50/60 Hz
Weight
Approx. 12–16 kg (26.5–35.3 lbs) depending on configuration
Analog Input
2 analog inputs, 0-1(10) V (Rin = 100 kΩ) or 4(0)-20 mA (Rin = 50 Ω)
Analog Output
1-5, individually optically isolated 4(0)-20 mA (RB ≤ 500 Ω)
Relay Outputs
4 status relays acc. NAMUR NE 107 or e.g. concentration thresholds, valve status notification dry contacts:
1 A, 30 V
Communication Protocol
Ethernet with Modbus TCP; RS 485 / 232C with Modbus RTU; 2 USB ports

Features

  • Up to five component gas analyzer featuring NDIR/UV/VIS photometer, paramagnetic and electrochemical O2, thermal conductivity, and moisture sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser functionality
  • Outstanding reliability with a three-year warranty
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency

Documents & Drawings