Fallback image
Product Image

Rosemount™ X-STREAM Enhanced XEGP Continuous Gas Analyzer

The X-STREAM Enhanced XEGP analyzer measures up to five gas components simultaneously.

The X-STREAM Enhanced XEGP analyzer measures up to five gas components simultaneously. It has a flexible and modular design to tailor the gas measurements to the application requirements, and comes in a compact tabletop or 19-inch rack-mount format for simple, reliable system integration.

Key Features

  • Up to five component gas analyzer feature NDIR/UV photometer, paramagnetic and electrochemical O2, thermal conductivity and electrochemical sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser functionality
  • Outstanding reliability with standard Emerson warranty
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency